Infinite Menus, Copyright 2006, OpenCube Inc. All Rights Reserved.
  Our Customers
  SURVEILLANCE
  Products
  CBRNE DETECTION
  INTEGRATED SYSTEMS
  #1 in EO / IR
  >>  Precision Optics/Components.
  Media & Events
  Datasheets, Videos, and Images
  Contact Us
 

Coolers

Precision Optics

Lasers

Cameras Cores

Detectors / Readouts
 
 

FLIR Systems’ microcoolers are available as standalone cryogenic coolers or as complete detector systems. System components include a detector array, integral long-life vacuum dewar, and command and control electronics with demand refrigeration. Closed-loop control of the temperature is possible to within 0.01 K of the user-adjustable set point.

Whether your system works in the visible or infrared bands, or involves spectroscopy, lasers, high-temperature superconductivity, or cooler MOS technologies, FLIR Systems provides custom engineering to meet your system requirements and deliver a complete solution.