Infinite Menus, Copyright 2006, OpenCube Inc. All Rights Reserved.
  Our Customers
  Products
  #1 in EO / IR
  >>  Components
  Media & Events
  Datasheets, Videos, and Images
  Contact Us
 
 
 

Brysen Optical is a division of FLIR Systems specializing in the production of precision optics. FLIR's Brysen capabilities include optical coatings, reticles, photolithography capabilities, assemblies and surface quality standards.

  • 9 Coating Chambers that utilize Thermal, E-gun and Ion Assisted Deposition technologies and can handle planets up to 16 inches in diameter.
  • A Photolithographic Laboratory that can produce micron sized patterns of varying complexities for use in reticles, cross hairs, alignment patterns, resolution patterns, optical targets and slits, QC patterns, encoder disks, etc.
  • An optical glass shop for grinding, polishing, cutting and core-drilling components to sizes as small as 0.8mm.
  • An in-house CAD design machine shop for rapid design and fabrication of specialized tooling and test-fixtures for quantities from prototype to production.
  • Optical and Coating design assistance is a Brysen speciality with our staff of optical engineers utilizing industry thin film design software including industry recognized TFCALC, ESSENTIAL MACLEOD and FILMSTAR.
  • Environmental testing per various MIL SPECS is a standard offering by using our temperature, shock and humidity chambers.

For more information on FLIR's optics, go to http://www.brysenoptical.com