Infinite Menus, Copyright 2006, OpenCube Inc. All Rights Reserved.
 
Part 1 | Part 2
 
       Part 1 | Part 2 |
  Our Customers
  SURVEILLANCE
  >>  Products
  CBRNE DETECTION
  INTEGRATED SYSTEMS
  #1 in EO / IR
  Components
  Media & Events
  Datasheets, Videos, and Images
  To Purchase
  Contact Us

Airborne

Land

Maritime

Unmanned
 
         
 

The Star SAFIRE HD is the world's first and only Full HD, all-digital imaging system. The Talon provides more sensors in a 9" gimbal than any other system, and the BRITE Star II offers the highest performance and reliability of any targeting system in its class. On fixed and rotor-wing platforms alike, FLIR's stabilized multi-sensor thermal imaging systems are battle-tested and field proven.

 

With a complete spectrum of sensors for vehicle vision and RSTA, force protection, long range surveillance, precision targeting, and hand-held applications, FLIR has a product for every land mission. Whether the need is short-range or long-range, hand-held or vehicle mounted, never again should a soldier go into the field without a FLIR.

 

From riverine and special boats, to littoral craft, to capital ships of the blue water Navy, whether for sovereignty enforcement, anti-piracy or interdiction, FLIR is the choice of maritime forces the world over. Whatever the mission, from long range surveillance to fire control to VBSS overwatch, FLIR has the proven, marinized solution.

 

FLIR has more thermal imagers on unmanned platforms than all other manufacturers combined. From the Raven to the FireScout and everything in between, for UGV's and other platforms, FLIR has the surveillance and targeting sensors and systems, and the experience to ensure mission success.

 
  © 2011 FLIR Systems. All rights reserved. Privacy Policy. Copyright Policy. Terms of Use.