Infinite Menus, Copyright 2006, OpenCube Inc. All Rights Reserved.
  Our Customers
  SURVEILLANCE
  >>  Products
  CBRNE DETECTION
  INTEGRATED SYSTEMS
  #1 in EO / IR
  Components
  Media & Events
  Datasheets, Videos, and Images
  To Purchase
  Contact Us

Airborne

Land

Maritime

Unmanned
   
 
 
RANGER HRC

The Ranger HRC is a high-resolution mid-wave thermal imaging system built around a large format 640x480 array and a choice of powerful continuous-zoom telescopes. While the HRC is available in its standalone, environmentally hardened enclosure, it can also include and optional high-magnification CCD-TV camera, laser rangefinder, Digital Magnetic Compass and an integrated, gyro-stabilized, pan/tilt mechanism that provides precise target geo-location capability. Operators can field Ranger HRC as a portable stand-alone system, or integrate it into a network of fixed-site sensors via its suite of plug-and-play interface options.

 

Ranger HRC Datasheet

 Letter 

 A4 

Ranger Family Brochure

 

 

   
Stabilized Multi-Sensors Multi-Sensors Soldier Solutions Targeting Sights Vision Enhancement
All Multi-Sensor Land Systems
  © 2011 FLIR Systems. All rights reserved. Privacy Policy. Copyright Policy. Terms of Use.