Infinite Menus, Copyright 2006, OpenCube Inc. All Rights Reserved.
  Our Customers
  SURVEILLANCE
  >>  Products
  CBRNE DETECTION
  INTEGRATED SYSTEMS
  #1 in EO / IR
  Components
  Media & Events
  Datasheets, Videos, and Images
  To Purchase
  Contact Us

Airborne

Land

Maritime

Unmanned
   
 
 
RANGER III

The large-format Ranger III is a medium- to long-range portable thermal imaging system built around a highly sensitive mid-wave infrared detector. The dual field-of-view telescope allows the system to track vehicles at ranges exceeding 20 km. The Ranger III Multi-Sensor (MS) integrates the Ranger III’s thermal imager with a powerful daylight sensor, GPS, advanced mapping software, and optional laser rangefinder for a precision target geo-location capability. Operators field Ranger III MS as a portable stand-alone system, or integrate it into a network of fixed-site sensors.

Ranger II/III Datasheet

 Letter 

 A4 

 

   
Stabilized Multi-Sensors Multi-Sensors Soldier Solutions Targeting Sights Vision Enhancement
All Multi-Sensor Land Systems
  © 2011 FLIR Systems. All rights reserved. Privacy Policy. Copyright Policy. Terms of Use.