Infinite Menus, Copyright 2006, OpenCube Inc. All Rights Reserved.
  Our Customers
  SURVEILLANCE
  >>  Products
  CBRNE DETECTION
  INTEGRATED SYSTEMS
  #1 in EO / IR
  Components
  Media & Events
  Datasheets, Videos, and Images
  To Purchase
  Contact Us

Airborne

Land

Maritime

Unmanned
You need to upgrade your Flash Player to version 9 or newer.
 
 
 

ThermoVision SA180

ThermoVision SA180 is the worlds’ first panoramic thermal imager with a 180º field of view providing unmatched situational awareness for vehicle crew safety and threat detection. It is well suited to vehicle viewer applications and two SA180 units can be coupled together for 360º situational awareness. SA180 is ideally suited to work in conjunction with a mid or long range camera in a “slew to cue” configuration and is fully networkable.

SA 180 Datasheet

 Letter 

 A4 

 

   
Stabilized Multi-Sensors Multi-Sensors Soldier Solutions Targeting Sights Vision Enhancement
All Vision Enhancement Land Systems
SA90
  © 2011 FLIR Systems. All rights reserved. Privacy Policy. Copyright Policy. Terms of Use.