Infinite Menus, Copyright 2006, OpenCube Inc. All Rights Reserved.

Maritime Home page 

  Our Customers
  >>  Products
  #1 in EO / IR
  Components
  Media & Events
  Datasheets, Videos, and Images
  To Purchase
  Contact Us
 
       
 
With over 3,000 systems delivered or on order, the Star SAFIRE series provides the longest range performance in its class. The Star SAFIRE series is fully marinized and is used by the Royal Danish Navy on several ship classes, by the US Navy for the SPS/EOS program, by the US Coast Guard in the Deepwater program, and by other naval forces for both surveillance and fire control.
 
FLIR’s compact multi-sensor systems are unmatched in providing high performance in a small, light-weight package. The TALON class of systems is fully marinized and is used by the US Coast Guard for the SIRVSS program on several ship classes, and by other forces for multiple riverine and special boat missions.
 
FLIR is a leading supplier of laser target designation systems. FLIR’s BRITE Star system set the standard for a new generation of long range systems. The BRITE Star II and BRITE Star DP provide the added reliability of Diode Pumped laser technology. BRITE Star is a proven performer on missile boat and other naval applications, demonstrating FLIR’s capabilities and commitment to providing the most advanced precision targeting systems to operational forces in challenging naval environments.
 
             
  © 2009 FLIR Systems. All rights reserved. Privacy Policy. Copyright Policy. Terms of Use.