Infinite Menus, Copyright 2006, OpenCube Inc. All Rights Reserved.
  Our Customers
  SURVEILLANCE
  >>  Products
  CBRNE DETECTION
  INTEGRATED SYSTEMS
  #1 in EO / IR
  Components
  Media & Events
  Datasheets, Videos, and Images
  To Purchase
  Contact Us

Airborne

Land

Maritime

Unmanned
 
 
 
SeaFLIR 230

The SeaFLIR 230 is a member of FLIR Systems’ TALON family of 9” gimballed turrets. Representing the very latest in sensor technology, the lightweight SeaFLIR 230 condenses extremely high performance surveillance and targeting capability into a compact, low mass and versatile system.

Developed to exploit the full advantages of the TALON’s sensor and packaging technologies, the SeaFLIR 230 features the same thermal imager with a high sensitivity 640 x 480 InSb (3-5μm) Focal Plane Array (FPA) and 18 x zoom (NFOV of 1.2°). Similarly, the imager also features a similar daylight camera to the TALON, providing both day and low light (near Infrared) capabilities. The SeaFLIR 230 provides a very significant increase in maritime surveillance capability, and is designed to cope with the most arduous maritime environments and sets a new benchmark in capability, versatility and price.

 

SeaFLIR 230 Datasheet

 Letter 

 A4 

 

Long Range Systems Compact Systems Laser Targeting Systems
All Compact Maritime Systems
  © 2011 FLIR Systems. All rights reserved. Privacy Policy. Copyright Policy. Terms of Use.