Infinite Menus, Copyright 2006, OpenCube Inc. All Rights Reserved.
  Our Customers
  SURVEILLANCE
  >>  Products
  CBRNE DETECTION
  INTEGRATED SYSTEMS
  #1 in EO / IR
  Components
  Media & Events
  Datasheets, Videos, and Images
  To Purchase
  Contact Us

Airborne

Land

Maritime

Unmanned
 
 
 

The FLIRVision M32-C is a clip-on thermal imager that is compatible with standard monocular night vision devices (MNVD) and night vision goggles (NVG). It is equipped with a longwave thermal imaging sensor and a patented internal image injector. the FLIRVision M32-C's enhanced 34° field of view, small and lightweight size, and simple operation make it a powerful and portable tool for soldier missions.

FLIRVision M32-C Datasheet

 Letter 

 A4 

 

 

 

 

  Thermal Weapon Sights   Night Vision Weapon Sights   Binocular Systems    Monocular Pocket  Scopes   I2 / IR Soldier Vision
FLIRVision™ I² / IR Soldier Vision
 
  © 2011 FLIR Systems. All rights reserved. Privacy Policy. Copyright Policy. Terms of Use.