Infinite Menus, Copyright 2006, OpenCube Inc. All Rights Reserved.
  Our Customers
  SURVEILLANCE
  >>  Products
  CBRNE DETECTION
  INTEGRATED SYSTEMS
  #1 in EO / IR
  Components
  Media & Events
  Datasheets, Videos, and Images
  To Purchase
  Contact Us

Airborne

Land

Maritime

Unmanned
 
 
 

This high performance, detachable thermal sight mounts in-line with standard optical scopes (up to 15X), which serve as the eyepiece. HISS can be detached and reattached without affecting the boresight of the day scope, significantly improving operator performance and tactical flexibility. HISS weighs less than 4 Lbs, and will operate for over seven hours using standard CR-123A batteries. HISS has been successfully tested on weapons up to and including .50 caliber.

S150 & S100 HISS Datasheet

 Letter 

 A4 

 

 

 

  Thermal Weapon Sights   Night Vision Weapon Sights   Binocular Systems    Monocular Pocket  Scopes   I2 / IR Soldier Vision
ThermoSight™ Thermal Weapon Sights
 
  © 2011 FLIR Systems. All rights reserved. Privacy Policy. Copyright Policy. Terms of Use.