Infinite Menus, Copyright 2006, OpenCube Inc. All Rights Reserved.
  Our Customers
  SURVEILLANCE
  >>  Products
  CBRNE DETECTION
  INTEGRATED SYSTEMS
  #1 in EO / IR
  Components
  Media & Events
  Datasheets, Videos, and Images
  To Purchase
  Contact Us

Airborne

Land

Maritime

Unmanned
 
 
 

The M3NV is a compact, high performance, versatile night vision system. In its standard configuration, the M3NV is a handheld night vision pocketscope with 27mm ocular and 27mm objective lenses (providing 1 x system magnification). However, the user can select from among combinations of different lenses and adapters to reconfigure the system to suit a particular mission. The pocketscope is available with Generation II, SuperGen, or Generation III image intensification. The unique design provides an exceptional degree of flexibility. For example, the pocketscope can be used as a surveillance device, for low-level photography, or when attached to a head mount accessory, as a hands-free system for covert operations.  It can also be converted into a night vision weapon sight. Unlike other pocketscopes, the housing design of the M3NV permits the use of simple adapters to couple the system to any refractive or catadioptric objective lens, of any focal length, that may be desirable for a particular applica­tion.

 

M3NV Datasheet

 Letter 

 A4 

 

 

 

  Thermal Weapon Sights   Night Vision Weapon Sights   Binocular Systems    Monocular Pocket  Scopes   I2 / IR Soldier Vision
Recon® Monocular Pocket Scopes
Recon M-18 button Recon M24 button
 
  © 2011 FLIR Systems. All rights reserved. Privacy Policy. Copyright Policy. Terms of Use.