Infinite Menus, Copyright 2006, OpenCube Inc. All Rights Reserved.
  Our Customers
  SURVEILLANCE
  >>  Products
  CBRNE DETECTION
  INTEGRATED SYSTEMS
  #1 in EO / IR
  Components
  Media & Events
  Datasheets, Videos, and Images
  To Purchase
  Contact Us

Airborne

Land

Maritime

Unmanned
 
 
 

The MilSight S135 MUNS™ (Magnum Universal Night Sight™) AN/PVS-27 is a high-resolution clip-on night vision weapon sight that mounts on any MIL-STD-1913 rail interface forward of an existing scope, adding night vision capabilities to daytime target acquisition platforms.

The MUNS™ utilizes a full MIL-SPEC Gen 3 (autogated pinnacle) image intensifier tube, an extremely fast f/1.0 catadioptric lens for a brighter and sharper image in starlight, and patented permanent boresight alignment technology. The MUNS™ gathers twice as much light as the AN/PVS-22 Universal Night Sight™ (UNS™) and can be used against targets at 1.5 times the range of the UNS™.

The unit is installed, operated, and removed without tools and without affecting boresight (permanent boresight alignment). The unit can be mounted on a spotting scope for long range reconnaissance, hand-held as a Night Observation Device (NOD), or used in other night-time operations requiring night vision capabilities. Effective on all weapons from carbines to .50 caliber semi-automatic and bolt action sniper rifles, and optimized for medium- & long-range sniper weapons including:

  • SR-25 / MK11
  • XM107
  • .338 Lapua
  • .308 M24
  • Chandler
  • 300 Win Mag

The MUNS™ includes FLIR's proprietary Shock Mitigation System™ (SMS™), allowing the unit to be used on weapons up to and including .50 caliber bolt-action rifles.

S135 MUNS Datasheet

 Letter 

 A4 

 

 

  Thermal Weapon Sights   Night Vision Weapon Sights   Binocular Systems    Monocular Pocket  Scopes   I2 / IR Soldier Vision
MilSight™ Night Vision Weapon Sights
 
  © 2011 FLIR Systems. All rights reserved. Privacy Policy. Copyright Policy. Terms of Use.