Infinite Menus, Copyright 2006, OpenCube Inc. All Rights Reserved.
  Our Customers
  SURVEILLANCE
  >>  Products
  CBRNE DETECTION
  INTEGRATED SYSTEMS
  #1 in EO / IR
  Components
  Media & Events
  Datasheets, Videos, and Images
  To Purchase
  Contact Us

Airborne

Land

Maritime

Unmanned
 
 
 

The MilSight™ T90 TaNS® (Tactical Night Sight®) is a high-resolution Clip-on Night Vision Device (CNVD) that mounts on any MIL-STD-1913 rail interface forward of an existing scope, adding night vision capabilities to daytime target acquisition platforms.

The TaNS® utilizes a Gen 3 1200 FOM image intensifier tube, a fast f/0.9 catadioptric lens for a brighter and sharper image in starlight, and patented permanent boresight alignment technology.

The unit is installed, operated, and removed without tools and without affecting boresight (permanent boresight alignment). The unit can be mounted on a spotting scope for long range reconnaissance, hand-held as a Night Observation Device (NOD), or used in other night-time operations requiring night vision capabilities. The TaNS® features the proprietary and patent-applied-for Modular Utilitarian Power-Pack System™ (MUPPS™), a detachable, field-replaceable battery compartment that accommodates either AA or CR123 batteries. Also standard on TaNS® is a temperature-compensated low-battery indicator that appears intermittently in the operator’s field of vision (when approximately 30 minutes of battery service remains) but does not obstruct or otherwise interfere with the target image.

Optimized for close combat assault rifles including:

  • M4
  • M16
  • HK416
  • AK47

The TaNS® includes FLIR's proprietary Shock Mitigation System™ (SMS™), allowing the unit to be used on weapons up to and including .50 caliber bolt-action rifles.

 

T90 TaNS Datasheet

 Letter 

 A4 

 

 

  Thermal Weapon Sights   Night Vision Weapon Sights   Binocular Systems    Monocular Pocket  Scopes   I2 / IR Soldier Vision
MilSight™ Night Vision Weapon Sights
 
  © 2011 FLIR Systems. All rights reserved. Privacy Policy. Copyright Policy. Terms of Use.