The Universal Night Sight™ XR (UNS-XR™) is a low-profile, high-resolution clip-on night vision weapon sight that mounts on any MIL-STD-1913 rail interface forward of an existing scope, adding night vision capabilities to daytime target acquisition platforms.
The UNS-XR™ utilizes a full MIL-SPEC Gen 3 (autogated pinnacle) image intensifier tube, a low profile f/1.45 refractive lens for a brighter and sharper image in starlight, and patented permanent boresight alignment technology.
The unit is installed, operated, and removed without tools and without affecting boresight (permanent boresight alignment). The unit can be mounted on a spotting scope for long range reconnaissance, hand-held as a Night Observation Device (NOD), or used in other night-time operations requiring night vision capabilities.
Effective on all weapons from carbines to .50 caliber semi-automatic and bolt action sniper rifles, and optimized for medium- and long-range sniper weapons including:
- XM107
- MK11
- .338 Lapua
- .308 M24
- Chandler
- 300 Win Mag
The UNS-XR™ includes FLIR’s proprietary Shock Mitigation System™ (SMS™), allowing the unit to be used on weapons up to and including .50 caliber bolt-action rifles.