Infinite Menus, Copyright 2006, OpenCube Inc. All Rights Reserved.
Unmanned banner 2010

Airborne

Land

Maritime

Unmanned
 
       
 
With over 3,000 systems delivered or on order, the Star SAFIRE series provides the longest range performance in its class. The Star SAFIRE series is installed on over 100 different types of helicopters, fixed wing aircraft, ships, land vehicles and observation towers, in over 70 nations, demonstrating its unique ability to operate on any platform and in any climate.
 
FLIR’s compact multi-sensor systems are unmatched in providing high performance in a small, light-weight package. Over 1,200 systems have been delivered to government, military and law enforcement agencies worldwide. Fully Mil-Spec qualified, they are operational on helicopters, unmanned aircraft, vehicles, boats and ships in a wide variety of missions.
 

FLIR is a leading supplier of airborne laser target designation systems. FLIR's BRITE Star system set the standard for a new generation of long range systems. The BRITE Star II and BRITE Star DP provide the added reliability of Diode Pumped laser technology. BRITE Star II is the EO/IR targeting system used in the US Navy MQ-8B Fire Scout, demonstrating FLIR's capabilities and commitment to providing the most advanced precision targeting systems to operational forces in the unmanned environment.

 
             
  © 2011 FLIR Systems. All rights reserved. Privacy Policy. Copyright Policy. Terms of Use.