Infinite Menus, Copyright 2006, OpenCube Inc. All Rights Reserved.
  Our Customers
  SURVEILLANCE
  >>  Products
  CBRNE DETECTION
  INTEGRATED SYSTEMS
  #1 in EO / IR
  Components
  Media & Events
  Datasheets, Videos, and Images
  To Purchase
  Contact Us

Airborne

Land

Maritime

Unmanned
 
 
 
Cobalt 90
 
Developed specifically for unmanned applications, the single LRU Cobalt 90 provides 3 payloads in a 3.5 inch diameter, stabilized micro turet with an infrared sensor, color TV and laser pointer.
Cobalt 190
 
Derived from the U.S. Army developed MEP system, the single LRU Cobalt 190 provides seven payloads, with multiple EO/IR sensors, eyesafe laser rangefinder, and laser designator.
Cobalt 90 Datasheet

Letter 

 A4 

Cobalt 190 Datasheet

Letter 

 A4 

 
Laser Targeting Systems Long Range Systems Compact Systems
All Compact Unmanned Systems
TacFLIR320