Infinite Menus, Copyright 2006, OpenCube Inc. All Rights Reserved.
  Our Customers
  SURVEILLANCE
  >>  Products
  CBRNE DETECTION
  INTEGRATED SYSTEMS
  #1 in EO / IR
  Components
  Media & Events
  Datasheets, Videos, and Images
  To Purchase
  Contact Us

Airborne

Land

Maritime

Unmanned
You need to upgrade your Flash Player to version 9 or newer.
 
 
 
TacFLIR 230

Tailored through extensive operational experience with vehicle operations for RSTA, Force Protection, Drivers Vision and Situational Awareness, the TacFLIR is Gyro-Stabilized and tuned specifically for vehicle installation.  TacFLIR provides maximum sensor range performance including a high resolution color zoom TV camera with low light capability, a powerful 640x480 cooled MWR thermal camera with 10x zoom optics, and optional laser pointer.  At 35 lbs. and 9" diameter, TacFLIR provides the ability to deploy on any platform including UGV's. It is easily deployed in extendable masts for on-the-move operation.  With hundreds of Rugged, high reliability systems on RSTA vehicles, FLIR has the proven vehicle expertise to handle the most rugged environments and the most demanding missions.

TacFLIR Datasheet

Letter

A4

Laser Targeting Systems Long Range Systems Compact Systems
All Compact Unmanned Systems
TacFLIR320
  © 2011 FLIR Systems. All rights reserved. Privacy Policy. Copyright Policy. Terms of Use.