Infinite Menus, Copyright 2006, OpenCube Inc. All Rights Reserved.
  Our Customers
  SURVEILLANCE
  >>  Products
  CBRNE DETECTION
  INTEGRATED SYSTEMS
  #1 in EO / IR
  Components
  Media & Events
  Datasheets, Videos, and Images
  To Purchase
  Contact Us

Airborne

Land

Maritime

Unmanned
You need to upgrade your Flash Player to version 9 or newer.
 
 
 
TacFLIR III

With its digital architecture and AN/KAX-1 and -2 heritage, the TacFLIR® III provides up to four payloads: thermal imager, daylight/low-light TV, laser rangefinder, and laser pointer, plus an IMU interface for accurate target location. The TacFLIR® III is fully qualified and proven reliable in operation in the world’s harshest air, land and maritime conditions.

TacFLIR III Datasheet

 Letter 

 A4

 

Laser Targeting Systems Long Range Systems Compact Systems
All Compact Unmanned Systems
TacFLIR320
  © 2011 FLIR Systems. All rights reserved. Privacy Policy. Copyright Policy. Terms of Use.